Note: This article is discontinued. You can find the current article here: 6042461 / Cover for add-on tee A2

Cover for add-on tee 400‒600

Item no. 7136943 | EAN 4012196257294

1.25 mm
Product description
Product description
Cover for add-on tee with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B500mm
Dimension B 500 mm
Dimension H 15 mm
Dimension R 148 mm
Fastening type Sash lock
Height 35 mm
Material Stainless steel 1.4301
Material thickness 1,25 mm
Number of turn buckles 4 St.
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Bright, treated
Wide-span version no
Width 20 in
Width 500 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFAA 400 A2 400 mm 1.25 mm 7136935
1 piece
DFAA 500 A2 500 mm 1.25 mm 7136943
1 piece
DFAA 600 A2 600 mm 1.25 mm 7136978
1 piece
Downloads

Download

EU declaration of conformity DFAA 500 A2 / 7136943 , 0.10MB , pdf
Download

DFAA 500 A2 / 7136943
Download