Cover for add-on tee RU FS

Item no. 7128531 | EAN 4012196606382

0.7 mm
Product description
Product description
Cover for add-on tee

The cover can be used with fittings of all side heights.

Technical data

Technical data

Colour zinc
Dimension B100mm
Dimension B 100 mm
Fastening type On top
Material Steel
Material thickness 0,7 mm
Plate thickness 0,7 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Surface Strip galvanised
Wide-span version no
Width 100 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFAA 100 FS RU 100 mm 0.7 mm 7128531
1 piece
DFAA 150 FS RU 150 mm 0.7 mm 7128532
1 piece
DFAA 200 FS RU 200 mm 0.7 mm 7128533
1 piece
DFAA 300 FS RU 300 mm 0.7 mm 7128535
1 piece
DFAA 400 FS RU 400 mm 0.7 mm 7128537
1 piece
DFAA 500 FS RU 500 mm 0.7 mm 7128539
1 piece
DFAA 600 FS RU 600 mm 0.7 mm 7128541
1 piece
Downloads

Download

Download

EU declaration of conformity DFAA 100 FS RU / 7128531 , 0.10MB , pdf
Download

Download

DFAA 100 FS RU / 7128531
Download