Cover for articulated bend element FT

Item no. 6226252 | EAN 4012196536252

Product description
Product description
Cover with sash locks for covering adjustable bends with welded rungs.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Vertical, rising/falling
Colour zinc
Dimension B1200
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray no
Suitable for mesh cable tray no
Surface Hot-dip galvanised

Dimensions

Dimension B 1200 mm
Width 1200 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 10,299 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 10,299 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Width Plate thickness Item no. Quantity SSU
LGBED 200 FT 200 mm 1 mm 6226230
1 piece
LGBED 300 FT 300 mm 1 mm 6226232
1 piece
LGBED 400 FT 400 mm 1 mm 6226234
1 piece
LGBED 450 FT 450 mm 1.25 mm 6226236
1 piece
LGBED 500 FT 500 mm 1.25 mm 6226238
1 piece
LGBED 600 FT 600 mm 1.25 mm 6226240
1 piece
LGBED 750 FT 750 mm 1.25 mm 6226242
1 piece
LGBED 800 FT 800 mm 1.25 mm 6226244
1 piece
LGBED 900 FT 900 mm 1.25 mm 6226246
1 piece
LGBED 1000 FT 1000 mm 1.25 mm 6226248
1 piece
LGBED 1200 FT 1200 mm 1.25 mm 6226252
1 piece
Downloads

Download

EU declaration of conformity LGBED 1200 FT / 6226252 , 0.10MB , pdf
Download

LGBED 1200 FT / 6226252
Download