Note: This article is discontinued. You can find the current article here: 7027848 / Cover, cross-over DD

Cover for cross-over DD

Item no. 7131178 | EAN 4012196251957

Product description
Product description
Cover for cross-over with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B500mm
Dimension B 500 mm
Dimension H 15 mm
Dimension R 148 mm
Fastening type Sash lock
Height 35 mm
Material Steel
Material thickness 1,25 mm
Number of turn buckles 8 St.
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised zinc/aluminium, Double Dip
Width 20 in
Width 500 mm
All types

All types

Types Width Item no. Quantity SSU
DFK 400 DD 400 mm 7131143
1 piece
DFK 500 DD 500 mm 7131178
1 piece
DFK 600 DD 600 mm 7131194
1 piece
Downloads

Download

EU declaration of conformity DFK 500 DD / 7131178 , 0.10MB , pdf
Download

DFK 500 DD / 7131178
Download