Cover for cross-over RU FS

Item no. 7128756 | EAN 4012196649556

0.7 mm
Product description
Product description
Cover for cross-over with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour zinc
Dimension B300mm
Dimension B 300 mm
Fastening type On top
Material Steel
Material thickness 0,7 mm
Plate thickness 0,7 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised
Width 300 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFK 100 FS RU 100 mm 0.7 mm 7128750
1 piece
DFK 150 FS RU 150 mm 0.7 mm 7128752
1 piece
DFK 200 FS RU 200 mm 0.7 mm 7128754
1 piece
DFK 300 FS RU 300 mm 0.7 mm 7128756
1 piece
DFK 400 FS RU 400 mm 0.7 mm 7128758
1 piece
DFK 500 FS RU 500 mm 0.7 mm 7128760
1 piece
DFK 600 FS RU 600 mm 0.7 mm 7128762
1 piece
Downloads

Download

EU declaration of conformity DFK 300 FS RU / 7128756 , 0.10MB , pdf
Download

Download

DFK 300 FS RU / 7128756
Download