Cover for double accessory mounting box for WDK trunking, trunking height 130 mm

Item no. 6194117 | EAN 4012196628575

300 mm
Product description
Product description
Cover section, double, for device installation in WDK trunking in conjunction with the device installation socket, type 2390.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Antibacterial treatment no
Colour Pure white; RAL 9010
Dimension 130x300mm
Halogen-free no
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Product series WDK
Protection rating IP30
Protection rating IK code IK04

Dimensions

Height 14 mm
Length 300 mm
Width 130 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3067 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,3067 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Colour Item no. Quantity SSU
D2-2 130CW 300 mm Cream; RAL 9001 6169384
1 piece
D2-2 130RW 300 mm Pure white; RAL 9010 6194117
1 piece
Downloads

Download
Download

EU declaration of conformity D2-2 130RW / 6194117 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.