Note: This article is discontinued. You can find the current article here: 6042451 / Cover for add-on tee A2

Cover for Magic add-on tee A2

Item no. 7138720 | EAN 4012195930723

1.25 mm
Product description
Product description
Cover for add-on tee with pre-mounted turn buckles.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B=100mm
Dimension B 100 mm
Fastening type Sash lock
Material Stainless steel
Material thickness 1,25 mm
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Bright, treated
Wide-span version no
Width 100 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFAAM 100 A2 100 mm 1.25 mm 7138720
1 piece
DFAAM 150 A2 150 mm 1.25 mm 7138722
1 piece
DFAAM 200 A2 200 mm 1.25 mm 7138724
1 piece
DFAAM 300 A2 300 mm 1.25 mm 7138726
1 piece
DFAAM 400 A2 400 mm 1.25 mm 7138728
1 piece
DFAAM 500 A2 500 mm 1.25 mm 7138730
1 piece
DFAAM 600 A2 600 mm 1.25 mm 7138732
1 piece
Downloads

Download

EU declaration of conformity DFAAM 100 A2 / 7138720 , 0.10MB , pdf
Download

Download

DFAAM 100 A2 / 7138720
Download