Note: This article is discontinued. You can find the current article here: 6042473 / Cover for add-on tee A4

Cover for Magic add-on tee A4

Item no. 7138742 | EAN 4012195930822

1.25 mm
Product description
Product description
Cover for add-on tee with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B=150mm
Dimension B 150 mm
Fastening type Sash lock
Material Stainless steel 1.4571
Material thickness 1,25 mm
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Bright, treated
Wide-span version no
Width 150 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFAAM 100 A4 100 mm 1.25 mm 7138740
1 piece
DFAAM 150 A4 150 mm 1.25 mm 7138742
1 piece
DFAAM 200 A4 200 mm 1.25 mm 7138744
1 piece
DFAAM 300 A4 300 mm 1.25 mm 7138746
1 piece
DFAAM 400 A4 400 mm 1.25 mm 7138748
1 piece
DFAAM 500 A4 500 mm 1.25 mm 7138750
1 piece
DFAAM 600 A4 600 mm 1.25 mm 7138752
1 piece
Downloads

Download

EU declaration of conformity DFAAM 150 A4 / 7138742 , 0.10MB , pdf
Download

Download

DFAAM 150 A4 / 7138742
Download