Note: This article is discontinued. You can find the current article here: 6042409 / Cover for add-on tee FS

Cover for Magic add-on tee FS

Item no. 7138648 | EAN 4012195930624

1.25 mm
Product description
Product description
Cover for add-on tee with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Dimension B=400mm
Dimension B 400 mm
Fastening type Sash lock
Material Steel
Material thickness 1,25 mm
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised
Wide-span version no
Width 400 mm
Width 16 in
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFAAM 150 FS 150 mm 1.25 mm 7138642
1 piece
DFAAM 200 FS 200 mm 1.25 mm 7138644
1 piece
DFAAM 300 FS 300 mm 1.25 mm 7138646
1 piece
DFAAM 400 FS 400 mm 1.25 mm 7138648
1 piece
DFAAM 500 FS 500 mm 1.25 mm 7138650
1 piece
DFAAM 600 FS 600 mm 1.25 mm 7138652
1 piece
Downloads

Download

EU declaration of conformity DFAAM 400 FS / 7138648 , 0.10MB , pdf
Download

Download

DFAAM 400 FS / 7138648
Download