Note: This article is discontinued. You can find the current article here: 6038690 / Cover, T piece 600 A4

Cover for Magic tee A4

Item no. 7138892 | EAN 4012195931249

7138892 / DFTM 600 A4
600 mm
1.25 mm
Product description
Product description
Cover for tee with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B=600mm
Dimension B 600 mm
Fastening type Sash lock
Material Stainless steel 1.4571
Material thickness 1,25 mm
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Bright, treated
Width 600 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFTM 600 A4 600 mm 1.25 mm 7138892
1 piece
Downloads

Download

EU declaration of conformity DFTM 600 A4 / 7138892 , 0.10MB , pdf
Download

Download

DFTM 600 A4 / 7138892
Download