Note: This article is discontinued. You can find the current article here: 6038648 / Cover, T piece DD

Cover for Magic tee DD

Item no. 7138838 | EAN 4012195931027

1.25 mm
Product description
Product description
Cover for tee with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Colour zinc
Dimension B=400mm
Fastening type Sash lock
Material Steel
Material thickness 1,25 mm
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised zinc/aluminium, Double Dip

Dimensions

Dimension B 400 mm
Width 16 in
Width 400 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFTM 100 DD 100 mm 1.25 mm 7138830
1 piece
DFTM 150 DD 150 mm 1.25 mm 7138832
1 piece
DFTM 200 DD 200 mm 1.25 mm 7138834
1 piece
DFTM 300 DD 300 mm 1.25 mm 7138836
1 piece
DFTM 400 DD 400 mm 1.25 mm 7138838
1 piece
DFTM 500 DD 500 mm 1.25 mm 7138840
1 piece
Downloads

Download

EU declaration of conformity DFTM 400 DD / 7138838 , 0.10MB , pdf
Download

Download

DFTM 400 DD / 7138838
Download