Cover for mesh cable tray, latchable FT

Item no. 6001834 | EAN 4012196687329

3000 mm
0.75 mm
Product description
Product description
Lockable cover for mesh cable trays of type GR and GRM. Protects cables from damage, contamination and moisture from above. Suitable for industrial areas such as mechanical engineering.
When using covers outdoors, additional measures against the influence of wind may need to be taken.

With transverse bead from 400 mm width.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 600x3000
Fastening type Locking
Maintain electrical functions no
Material Steel
Plate thickness 0,75 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray no
Suitable for mesh cable tray yes
Surface Hot-dip galvanised

Dimensions

Dimension B 598 mm
Height 15 mm
Height 0,59 in
Length 3000 mm
Width 598 mm
Width 23,54 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 10,8221 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 10,8221 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Plate thickness Item no. Quantity SSU
DGRR 50 FT 3000 mm 50 mm 0.75 mm 6001820
3 m
DGRR 100 FT 3000 mm 98 mm 0.75 mm 6001822
3 m
DGRR 150 FT 3000 mm 148 mm 0.75 mm 6001824
3 m
DGRR 200 FT 3000 mm 198 mm 0.75 mm 6001826
3 m
DGRR 300 FT 3000 mm 298 mm 0.75 mm 6001828
3 m
DGRR 400 FT 3000 mm 398 mm 0.75 mm 6001830
3 m
DGRR 500 FT 3000 mm 498 mm 0.75 mm 6001832
3 m
DGRR 600 FT 3000 mm 598 mm 0.75 mm 6001834
3 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Cover clamp, universal A2 Cover clamp, universal A2 DKU A2 6065600
20 piece
Downloads

Download

EU declaration of conformity DGRR 600 FT / 6001834 , 0.10MB , pdf
Download

Download
Download

DGRR 600 FT / 6001834
Download