Note: This article is discontinued. You can find the current article here: 6038648 / Cover, T piece DD

Cover for T branch piece DD

Item no. 7129386 | EAN 4012196250516

1.25 mm
Product description
Product description
Cover for tee with pre-mounted turn buckle.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B400mm
Dimension B 400 mm
Dimension H 15 mm
Dimension R 148 mm
Fastening type Sash lock
Height 35 mm
Material Steel
Material thickness 1,25 mm
Number of turn buckles 6 St.
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Surface Strip galvanised zinc/aluminium, Double Dip
Wide-span version no
Width 16 in
Width 400 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFT 400 DD 400 mm 1.25 mm 7129386
1 piece
DFT 500 DD 500 mm 1.25 mm 7129408
1 piece
DFT 550 DD 550 mm 1.25 mm 7129416
1 piece
DFT 600 DD 600 mm 1.25 mm 7129424
1 piece
Downloads

Download

EU declaration of conformity DFT 400 DD / 7129386 , 0.10MB , pdf
Download

DFT 400 DD / 7129386
Download