Cover for T branch piece DD

Item no. 6231705 | EAN 4012196977482

Product description
Product description
Cover for wide span T branch piece with pre-mounted turn buckles.

As the connector is mounted from the outside, the fitting cover is 300 mm shorter than the corresponding fitting. This must be considered when installing the track elements.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable ladder, side height 110 mm
  • Wide span cable ladder, side height 160 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension B600mm
Fastening type Sash lock
Material Steel
Material thickness 1,25 mm
Number of turn buckles 9 St.
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised zinc/aluminium, Double Dip

Dimensions

Dimension B 600 mm
Dimension H 15 mm
Width 600 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 70,416 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 70,416 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Plate thickness Item no. Quantity SSU
WDTRL 200 DD 200 mm 1 mm 6231667
1 piece
WDTRL 300 DD 300 mm 1 mm 6231675
1 piece
WDTRL 400 DD 400 mm 1 mm 6231683
1 piece
WDTRL 500 DD 500 mm 1.25 mm 6231691
1 piece
WDTRL 600 DD 600 mm 1.25 mm 6231705
1 piece
Downloads

Download

EU declaration of conformity WDTRL 600 DD / 6231705 , 0.11MB , pdf
Download

WDTRL 600 DD / 6231705
Download