Cover for tee FS

Item no. 6226106 | EAN 4012196535477

Product description
Product description
Cover with turn buckles for covering T pieces with welded rungs.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 45 mm
  • Cable ladder, side height 60 mm
  • Cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension B500
Fastening type Sash lock
Material Steel
Material thickness 1,25 mm
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray no
Surface Strip galvanised
Wide-span version no

Dimensions

Dimension B 500 mm
Width 500 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 34,3713 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 34,3713 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Plate thickness Item no. Quantity SSU
LTD 200 R3 FS 200 mm 1 mm 6226100
1 piece
LTD 300 R3 FS 300 mm 1 mm 6226102
1 piece
LTD 400 R3 FS 400 mm 1 mm 6226104
1 piece
LTD 500 R3 FS 500 mm 1.25 mm 6226106
1 piece
LTD 600 R3 FS 600 mm 1.25 mm 6226108
1 piece
Downloads

Download

EU declaration of conformity LTD 500 R3 FS / 6226106 , 0.10MB , pdf
Download

LTD 500 R3 FS / 6226106
Download