Note: This article is discontinued. You can find the current article here: 6038612 / Cover, T piece FS

Cover for Tee FS

Item no. 7128320 | EAN 4012196248957

1.25 mm
Product description
Product description
Cover for tee with pre-mounted turn buckle.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Dimension B600mm
Dimension B 600 mm
Dimension H 15 mm
Dimension R 148 mm
Fastening type Sash lock
Height 35 mm
Material Steel
Material thickness 1,25 mm
Number of turn buckles 6 St.
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Surface Strip galvanised
Width 600 mm
Width 24 in
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFT 500 FS 500 mm 1.25 mm 7128304
1 piece
DFT 600 FS 600 mm 1.25 mm 7128320
1 piece
Downloads

Download

EU declaration of conformity DFT 600 FS / 7128320 , 0.10MB , pdf
Download

DFT 600 FS / 7128320
Download