Cover for tee FT

Item no. 6226120 | EAN 4012196535675

Product description
Product description
Cover with turn buckles for covering T pieces with welded rungs.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 45 mm
  • Cable ladder, side height 60 mm
  • Cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension B200
Fastening type Sash lock
Material Steel
Material thickness 1 mm
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray no
Surface Hot-dip galvanised
Wide-span version no

Dimensions

Dimension B 200 mm
Width 200 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 10,0606 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 10,0606 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Plate thickness Item no. Quantity SSU
LTD 200 R3 FT 200 mm 1 mm 6226120
1 piece
LTD 300 R3 FT 300 mm 1 mm 6226122
1 piece
LTD 400 R3 FT 400 mm 1 mm 6226124
1 piece
LTD 450 R3 FT 450 mm 1.25 mm 6226126
1 piece
LTD 500 R3 FT 500 mm 1.25 mm 6226128
1 piece
LTD 600 R3 FT 600 mm 1.25 mm 6226130
1 piece
LTD 750 R3 FT 750 mm 1.25 mm 6226132
1 piece
LTD 800 R3 FT 800 mm 1.25 mm 6226134
1 piece
LTD 900 R3 FT 900 mm 1.25 mm 6226136
1 piece
LTD 1000 R3 FT 1000 mm 1.25 mm 6226138
1 piece
LTD 1200 R3 FT 1200 mm 1.25 mm 6226142
1 piece
Downloads

Download

EU declaration of conformity LTD 200 R3 FT / 6226120 , 0.10MB , pdf
Download

LTD 200 R3 FT / 6226120
Download