Note: This article is discontinued. You can find the current article here: 6037564 / Cover, angle-adjustable bend A2

Cover for variable Magic bend A2

Item no. 6040806 | EAN 4012196041015

Product description
Product description
Cover for the variable bend, adjustable to an angle of 0 to 90°, locking through turn buckle and through overlapping with cable tray cover.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Dimension 304x484
Dimension B 300 mm
Fastening type Sash lock
Hinged no
Material Stainless steel 1.4301
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Bright, treated
Width 300 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFBMV 100 A2 100 mm 1 mm 6040800
1 piece
DFBMV 200 A2 200 mm 1 mm 6040804
1 piece
DFBMV 300 A2 300 mm 1 mm 6040806
1 piece
DFBMV 400 A2 400 mm 1.25 mm 6040808
1 piece
DFBMV 500 A2 500 mm 1.25 mm 6040810
1 piece
DFBMV 600 A2 600 mm 1.25 mm 6040812
1 piece
Downloads

Download

EU declaration of conformity DFBMV 300 A2 / 6040806 , 0.10MB , pdf
Download

Download

DFBMV 300 A2 / 6040806
Download