Note: This article is discontinued. You can find the current article here: 6037578 / Cover, angle-adjustable bend A4

Cover for variable Magic bend A4

Item no. 6040828 | EAN 4012196041251

Product description
Product description
Cover for the variable bend, adjustable to an angle of 0 to 90°, locking through turn buckle and through overlapping with cable tray cover.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Dimension 404x625
Dimension B 400 mm
Fastening type Sash lock
Hinged no
Material Stainless steel 1.4571
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Bright, treated
Width 400 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFBMV 100 A4 100 mm 1 mm 6040820
1 piece
DFBMV 150 A4 150 mm 1 mm 6040822
1 piece
DFBMV 200 A4 200 mm 1 mm 6040824
1 piece
DFBMV 300 A4 300 mm 1 mm 6040826
1 piece
DFBMV 400 A4 400 mm 1.25 mm 6040828
1 piece
DFBMV 500 A4 500 mm 1.25 mm 6040830
1 piece
DFBMV 600 A4 600 mm 1.25 mm 6040832
1 piece
Downloads

Download

EU declaration of conformity DFBMV 400 A4 / 6040828 , 0.10MB , pdf
Download

Download

DFBMV 400 A4 / 6040828
Download