Note: This article is discontinued. You can find the current article here: 6037502 / Cover, angle-adjustable bend FS

Cover for variable Magic bend FS

Item no. 6040762 | EAN 4012196040551

Product description
Product description
Cover for the variable bend, adjustable to an angle of 0 to 90°, locking through turn buckle and through overlapping with cable tray cover.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Dimension 154x272
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Plate thickness 0,04 in
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised

Dimensions

Dimension B 150 mm
Width 150 mm
Width 6 in
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFBMV 150 FS 150 mm 1 mm 6040762
1 piece
DFBMV 200 FS 200 mm 1 mm 6040764
1 piece
DFBMV 300 FS 300 mm 1 mm 6040766
1 piece
DFBMV 400 FS 400 mm 1.25 mm 6040768
1 piece
DFBMV 500 FS 500 mm 1.25 mm 6040770
1 piece
DFBMV 600 FS 600 mm 1.25 mm 6040772
1 piece
Downloads

Download

EU declaration of conformity DFBMV 150 FS / 6040762 , 0.10MB , pdf
Download

DFBMV 150 FS / 6040762
Download