Cover for WDK trunking, trunking width 150 mm

Item no. 6191673 | EAN 4012196502516

2000 mm
Product description
Product description
Cover for closing the trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Antibacterial treatment no
Colour Pure white; RAL 9010
Dimension 150x2000mm
Halogen-free no
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Product series WDK
Protection rating IP30
Protection rating IK code IK04

Dimensions

Length 2000 mm
Width 150 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,1726 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 1,1726 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Colour Item no. Quantity SSU
2410 150GR 2000 mm Stone grey; RAL 7030 6022731
2 m
2410 150RW 2000 mm Pure white; RAL 9010 6191673
2 m
Downloads

Download
Download

EU declaration of conformity 2410 150RW / 6191673 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.