Cover for WDK trunking, trunking width 40 mm

Item no. 6027601 | EAN 4012196030859

2000 mm
Product description
Product description
Cover for closing the trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Antibacterial treatment no
Colour Cream; RAL 9001
Dimension 40x2000mm
Halogen-free no
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Product series WDK
Protection rating IP30
Protection rating IK code IK04

Dimensions

Length 2000 mm
Width 40 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,214 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 0,214 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Colour Item no. Quantity SSU
2410 40GR 2000 mm Stone grey; RAL 7030 6022669
2 m
2410 40CW 2000 mm Cream; RAL 9001 6027601
2 m
2410 40RW 2000 mm Pure white; RAL 9010 6191568
2 m
Downloads

Download
Download

EU declaration of conformity 2410 40CW / 6027601 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.