Cover plate, Telitank T12L, round installation opening for EKR device

Item no. 7408172 | EAN 4012195114390

7408172 / T12L P1S 9011
Graphite black; RAL 9011
Product description
Product description
Cover plate with 1 perforation (Ø 45 mm) for one accessory with support ring or bracket, suitable for T12L lengthwise side (1/4 cover) or for T12L narrow side (1/2 cover).
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Application On-floor tank
Blanking lid no
CO2 Footprint (GWP) Cradle-to-Gate 0,0464 kg CO2e / 1 Piece
Colour Graphite black; RAL 9011
Dimension 71x88mm
Fastening type Screw-on
Height 2 mm
Installation technology Support clamp
Labelling panel no
Length 88 mm
Material Polyvinylchloride
Number of single openings 1
Seal installation option no
Suitable for labelling panel no
Width 71 mm
All types

All types

Types Colour Item no. Quantity SSU
T12L P1S 9011 Graphite black; RAL 9011 7408172
1 piece
Downloads

Download

No invitation to tender text is available for this product.