Cover plate, Telitank T4L/T8NL, round installation opening for EKR device, for lengthwise side

Item no. 7408470 | EAN 4012195115861

Product description
Product description
Cover plate with 2 perforations (Ø 45 mm) for two accessories with support ring, suitable for T4L and T8NL lengthwise side (1/2 cover).
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour Light grey; RAL 7035
Material Polyamide
Product series Telitank
ROHS-conformant yes

Dimensions

Width 170 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,115 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,115 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Colour Item no. Quantity SSU
T8NL P3 9011 Graphite black; RAL 9011 7408464
1 piece
T8NL P3 7035 Light grey; RAL 7035 7408470
1 piece
Downloads

Download

No invitation to tender text is available for this product.