- Product description
-
Product descriptionTrunking cover for closing Rapid 80 GK (PVC), GS (steel) and GA (aluminium) device installation trunking as well as ISS service poles with a 76.5 mm system opening. The cover GK-OTGO is made from translucent, milky PC material in an opal version and is characterised by its frosted glass look. It is ideally suited for the integration of lighting in trunking and poles.
-
- Technical data
-
Technical data
Antibacterial treatment no Colour Transparent Cover mounting type Internal Dimension 80x2000mm Halogen-free no Material Polycarbonate Permitted temperature range, max. 60 °C Permitted temperature range, min. -15 °C Product series Rapid 80® Protection rating IP30 Protection rating IK code IK08 Protective film yes Version for Smooth Dimensions
Height 12 mm Length 2000 mm Width 76,5 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 0,8038 kg CO2e / 1 Meter CO₂ Footprint (GWP) 0,8038 kg CO₂e Declared Unit Metres Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
- Downloads
-
Data sheet GK-OTGO / 6278690 , 0.15MB , pdfSafety data sheet GK-OTGO / 6278690 , 0.02MB , pdfEU declaration of conformity GK-OTGO / 6278690 , 0.10MB , pdfUK Declaration of Conformity GK-OTGO / 6278690 , 0.09MB , pdfMounting instructions Geräteeinbaukanal Rapid 80® , 4.87MB , pdfNo invitation to tender text is available for this product.
Kazakhstan - English