Cover with turn buckle DD

Item no. 6052712 | EAN 4012196038954

3000 mm
Product description
Product description
Cover for cable trays and cable ladders with turn buckles.
When using covers outdoors, additional measures against the influence of wind must be taken.

Transverse bead from 500 mm width.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 300x3000
Fastening type Sash lock
Maintain electrical functions no
Material Steel
Number of turn buckles 6 St.
Plate thickness 1 mm
Plate thickness 0,04 in
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip

Dimensions

Dimension B 300 mm
Dimension H 15 mm
Height 35 mm
Length 3000 mm
Width 300 mm
Width 12 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,9476 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 5,9476 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Plate thickness Item no. Quantity SSU
DRL 100 DD 3000 mm 100 mm 1 mm 6052703
3 m
DRL 150 DD 3000 mm 150 mm 1 mm 6052706
3 m
DRL 200 DD 3000 mm 200 mm 1 mm 6052709
3 m
DRL 300 DD 3000 mm 300 mm 1 mm 6052712
3 m
DRL 400 DD 3000 mm 400 mm 1 mm 6052715
3 m
DRL 500 DD 3000 mm 500 mm 1.25 mm 6052718
3 m
DRL 550 DD 3000 mm 550 mm 1.25 mm 6052721
3 m
DRL 600 DD 3000 mm 600 mm 1.25 mm 6052724
3 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Turn buckle FT Turn buckle FT DRL H S FT 6065018
20 piece
Tightening strap A2K Jet black Tightening strap A2K Jet black SBR 8 A2K 6490192
40 m
Tightening strap A2K, Jet black Tightening strap A2K, Jet black SBR 15 F1K 6490282
25 m
Downloads

Download

EU declaration of conformity DRL 300 DD / 6052712 , 0.10MB , pdf
Download

DRL 300 DD / 6052712
Download