Note: This article is discontinued.

Cover with turn buckle FS

Item no. 6052568 | EAN 4012196058631

3000 mm
Product description
Product description
Cover for cable trays and cable ladders with turn buckles.
When using covers outdoors, additional measures against the influence of wind must be taken.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour zinc
CO₂ Footprint (GWP) Cradle-to-Gate 15,9058 kg CO₂e / 1 Meter
Dimension 550x3000
Dimension B 550 mm
Dimension H 15 mm
Fastening type Sash lock
Height 35 mm
Length 10 ft
Length 3000 mm
Maintain electrical functions no
Material Steel
Number of turn buckles 6 St.
Plate thickness 1,25 mm
Plate thickness 0,05 in
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanized
Width 22 in
Width 550 mm
All types

All types

Types Length Width Plate thickness Item no. Quantity SSU
DRL 075 FS 3000 mm 75 mm 1 mm 6052029
3 m
DRL 100 FS 3000 mm 100 mm 1 mm 6052096
3 m
DRL 150 FS 3000 mm 150 mm 1 mm 6052150
3 m
DRL 200 FS 3000 mm 200 mm 1 mm 6052207
3 m
DRL 300 FS 3000 mm 300 mm 1 mm 6052304
3 m
DRL 400 FS 3000 mm 400 mm 1 mm 6052401
3 m
DRL 500 FS 3000 mm 500 mm 1.25 mm 6052509
3 m
DRL 550 FS 3000 mm 550 mm 1.25 mm 6052568
3 m
DRL 600 FS 3000 mm 600 mm 1.25 mm 6052606
3 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Turn buckle FT Turn buckle FT DRL H S FT 6065018
20 piece
Tightening strap A2K Jet black Tightening strap A2K Jet black SBR 8 A2K 6490192
40 m
Tightening strap FSK, Stone grey Tightening strap FSK, Stone grey SBR 15 FSK 6490280
25 m
Tightening strap A2K, Jet black Tightening strap A2K, Jet black SBR 15 A2K 6490282
25 m
Downloads

Download

EU declaration of conformity DRL 550 FS / 6052568 , 0.10MB , pdf
Download

Download
Download

DRL 550 FS / 6052568
Download