Cross-connector for flat conductors and round cables with threaded bolt M10x45

Item no. 5312657 | EAN 4012196454563

5312657 / 252 GB 10x45
Rd 8-10/FL30 mm
Hot-dip galvanised/stainless steel, rustproof 1.4301
Product description
Product description
• Meets the requirements of VDE 0185-305-3 (IEC/ EN 62305-3)

• Fit: Rd 8-10 x FL 30

• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8
  • Lightning current-tested
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension 8-10mm
Fit Rd 8-10/FL30 mm
Intermediate plate no
Lightning current carrying capacity H/100 kA
Material Stainless steel 1.4301
ROHS-conformant yes
Short-circuit current (50 HZ)(1 s;≤300°C) 4,2 kA
Suitable for connection Round conductor Rd 8-10 / flat conductor Fl 30
Surface Hot-dip galvanised/stainless steel, rustproof 1.4301
Type of connector Cross-connectors
Type of fastening screw Hexagonal bolt

Dimensions

Dimension A 70 mm
Dimension B 70 mm
Height 55 mm
Length 70 mm
Width 70 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,8194 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,8194 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Fit Surface Item no. Quantity SSU
252 GB 10x45 Rd 8-10/FL30 mm Hot-dip galvanised/stainless steel, rustproof 1.4301 5312657
10 piece
Downloads

Download

252 GB 10x45 / 5312657
Download