Cross-connector for round conductors and flat conductors A4

Item no. 5312656 | EAN 4012195893141

Rd 8-10/FL30 mm
Product description
Product description
• Meets the requirements of VDE 0185-305-3 (IEC/ EN 62305-3)

• Fit: Rd 8-10 x FL 30

• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8
  • Lightning current-tested
  • CO₂ footprint (PCF)
Technical data

Technical data

Dimension 8-10mm
Fit Rd 8-10/FL30 mm
Intermediate plate no
Lightning current carrying capacity H/100 kA
Material Stainless steel 1.4571
ROHS-conformant yes
Suitable for connection Round conductor Rd 8-10 / flat conductor Fl 30
Type of connector Cross-connectors
Type of fastening screw Hexagonal bolt

Dimensions

Dimension A 60 mm
Dimension B 60 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,1965 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,1965 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Fit Item no. Quantity SSU
252 S4 V4A Rd 8-10/FL30 mm 5312308
3600 piece
252 8-10xFL30V4A Rd 8-10/FL30 mm 5312656
10 piece
Downloads

Download

252 8-10xFL30V4A / 5312656
Download