Cross-connector Rd 8−10 mm

Item no. 5312604 | EAN 4012195418337

Rd 8-10 mm
Hot-dip galvanised
Product description
Product description
• Meets the requirements of VDE 0185-305-3 (IEC/EN 62305-3)

• Fit: Rd 8-10 x Rd 8-10

• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8 (F)
  • Lightning current-tested
  • CO₂ footprint (PCF)
Technical data

Technical data

Dimension 8-10mm
Fit Rd 8-10 mm
Intermediate plate no
Lightning current carrying capacity H/100 kA
Material Steel
ROHS-conformant yes
Suitable for connection Round conductor Rd 8–10 / Rd 8–10
Surface Hot-dip galvanised
Type of connector Cross-connectors
Type of fastening screw Hexagonal bolt

Dimensions

Dimension A 60 mm
Dimension B 60 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5112 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,5112 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Fit Surface Item no. Quantity SSU
253 S3 FT Rd 8-10 mm Hot-dip galvanised 5312592
3400 piece
253 8X8 Rd 8-10 mm Hot-dip galvanised 5312604
25 piece
Downloads

Download

253 8X8 / 5312604
Download