Cross-over 110 FS

Item no. 6219688 | EAN 4012196685554

1.5 mm
Product description
Product description
Cross-over for the creation of horizontal branches, fitting for cable ladders of side height 110 mm. With connector perforation. Can be used in indoor areas. Connector and fastening material must be ordered separately. Fittings must be supported by the support structure.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 110x500
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side rail version Profile (open)
Surface Strip galvanised
Version of the rungs Profile unperforated
Wide-span version no

Dimensions

Dimension B 500 mm
Dimension R 500 mm
Height 110 mm
Width 500 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 44,6379 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 44,6379 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Width Rail thickness Item no. Quantity SSU
LK 1120 R5 FS 200 mm 1.5 mm 6219682
1 piece
LK 1130 R5 FS 300 mm 1.5 mm 6219684
1 piece
LK 1140 R5 FS 400 mm 1.5 mm 6219686
1 piece
LK 1150 R5 FS 500 mm 1.5 mm 6219688
1 piece
LK 1160 R5 FS 600 mm 1.5 mm 6219690
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Straight connector cable ladders LVG FS Straight connector cable ladders LVG FS LVG 110 FS 6216545
10 piece
Downloads

Download

EU declaration of conformity LK 1150 R5 FS / 6219688 , 0.10MB , pdf
Download

Download

LK 1150 R5 FS / 6219688
Download