Note: This article is discontinued. You can find the current article here: 7027313 / Cross-over 60 FS

Cross-over 60 FS

Item no. 6043607 | EAN 4012196051618

Product description
Product description
Horizontal cross-over for all cable tray types of 60 mm side height.

The fitting is shipped in an unmounted state. All the sides are designed for the same cable tray width.

Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Dimension 60x150
Dimension B 150 mm
Dimension R 50 mm
Height 2 in
Height 60 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanized
Type of connector, cable support system Screwed
Wide-span version no
Width 150 mm
Width 6 in
All types

All types

Types Width Item no. Quantity SSU
RK 615 FS 150 mm 6043607
1 piece
RK 620 FS 200 mm 6043623
1 piece
RK 630 FS 300 mm 6043631
1 piece
Downloads

Download

EU declaration of conformity RK 615 FS / 6043607 , 0.10MB , pdf
Download
REACH Declaration of conformity RK 615 FS / 6043607 , 0.12MB , pdf

Download

RK 615 FS / 6043607
Download