Note: This article is discontinued. You can find the current article here: 7027421 / Cross-over 60 FT

Cross-over 60 FT

Item no. 7113609 | EAN 4012196243853

Product description
Product description
Horizontal cross-over for all cable tray types of 60 mm side height.

Fitting in round design. The interior radius of the fitting is 150 mm. All the sides are designed for the same cable tray width.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Dimension 60x600
Dimension B 600 mm
Dimension R 150 mm
Height 2 in
Height 60 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,5 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 600 mm
Width 24 in
All types

All types

Types Width Item no. Quantity SSU
RK 640 FT 400 mm 7113404
1 piece
RK 650 FT 500 mm 7113501
1 piece
RK 660 FT 600 mm 7113609
1 piece
Downloads

Download

EU declaration of conformity RK 660 FT / 7113609 , 0.10MB , pdf
Download
REACH Declaration of conformity RK 660 FT / 7113609 , 0.12MB , pdf

Download

RK 660 FT / 7113609
Download