Note: This article is discontinued.

D-Sub9 connection, 1 module, straight outlet, with connection cable

Item no. 6104682 | EAN 4012195898535

Straight
D-Sub miniature
Product description
Product description
Multimedia support with one D-Sub9 connection socket, straight cable outlet, with labelling panel, short D-Sub9 connection cable (RS232), socket-socket version. Support with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.

  • CO₂ footprint (PCF)
Technical data

Technical data

Antibacterial treatment no
Colour Pure white; RAL 9010
Combination Basic element with central cover plate
Depth 9 mm
Dimension 45x45mm
Fastening type Lock
Halogen-free yes
Hinged cover no
Labelling panel With labelling panel
Lamp-wire connector no
Lighting no
Material Polycarbonate
Number of units 1
Outlet direction Straight
Product series Modul 45® Multimedia
Protection rating IP20
ROHS-conformant yes
Strain relief option no
Suitable for number of sockets/couplings 1
Support ring no
Surface version Matt
Transparent no
Use D-Sub miniature
With dust protection no
With printed label no

Dimensions

Height 45 mm
Width 45 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2116 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2116 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Outlet direction Use Colour Item no. Quantity SSU
MTG-DB9 F RW1 Straight D-Sub miniature Pure white; RAL 9010 6104682
1 piece
MTG-DB9 F SWGR1 Straight D-Sub miniature Black-grey; RAL 7021 6104685
1 piece
MTG-DB9 F AL1 Straight D-Sub miniature Aluminium painted 6104688
1 piece
Downloads

Download

No invitation to tender text is available for this product.