Data technology support, 1 module, slanting outlet, type A

Item no. 6119242 | EAN 4012195697183

yes
Product description
Product description
Data technology support with slanting outlet and locking slider to accept two data technology connection modules with RJ45 socket. The locking fastening is suitable for horizontal and vertical installation in the system environment. Type A has a mounting opening of 20.10 x 14.80 mm and is designed for direct fastening of the data connection modules in the mounting opening.
The type A data technology support is suitable for accepting the following data connection modules: AMP TYCO (without dust protection cap): SL Series 110Connect and SL Series Toolless; Brand-Rex: modules with item numbers ending in …JAKS000CR and …JAKU002; Nexans: LANmark RJ45 with blue adapter clip, LANmark GG45 with metal clip.
For installation in Rapid 45 and Rapid 80 device installation trunking, ISS service poles and underfloor systems.
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2259 kg CO2e / 1 Piece
Colour Aluminium painted
Combination Basic element with central cover plate
CO₂ Footprint (GWP) 0,2259 kg CO₂e
Declared Unit (LCA) Units
Depth 26 mm
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
Dimension 45x45mm
Fastening type Lock
Halogen-free yes
Height 45 mm
Hinged cover no
Labelling panel With labelling panel
Lamp-wire connector no
Material Polycarbonate
Mounting opening Type A
Number of units 1
Protection rating IP20
Strain relief option no
Support ring no
Surface version Matt
Transparent no
Use Installable data connector
Width 45 mm
With dust protection yes
With printed label no
All types

All types

Types With dust protection Colour Item no. Quantity SSU
DTS-2A RW1 yes Pure white; RAL 9010 6119238
1 piece
DTS-2A SWGR1 yes Black-grey; RAL 7021 6119240
1 piece
DTS-2A AL1 yes Aluminium painted 6119242
1 piece
Downloads

Download

No invitation to tender text is available for this product.