Data technology support, 1 module, slanting outlet, type B

Item no. 6119248 | EAN 4012195697244

yes
Product description
Product description
Data technology support with slanting outlet and locking slider to accept two data technology connection modules with RJ45 socket. The locking fastening is suitable for horizontal and vertical installation in the system environment. Type B has a mounting opening of 19.35/21.55 x 14.85 mm and is designed for direct fastening of the data connection modules in the mounting opening.
The type B data technology support is suitable for accepting the following data connection modules: BTR (module design): Cat. 6A Modul, E-DAT module and UAE module; Dätwyler: MS and MS-N, Leoni Kerpen: VarioKeystone socket module Cat. 6A and MegaLine-Connect100 socket module Cat. 6A and 8C7A.


For installation in Rapid 45 and Rapid 80 device installation trunking, ISS service poles and underfloor systems.
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour Aluminium painted
Combination Basic element with central cover plate
Depth 26 mm
Dimension 45x45mm
Fastening type Lock
Halogen-free yes
Hinged cover no
Labelling panel With labelling panel
Lamp-wire connector no
Material Polycarbonate
Mounting opening Type B
Number of units 1
Product series Modul 45® data technology
Protection rating IP20
ROHS-conformant yes
Strain relief option no
Support ring no
Surface version Matt
Transparent no
Use Installable data connector
With dust protection yes
With printed label no

Dimensions

Height 45 mm
Width 45 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2072 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2072 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types With dust protection Colour Item no. Quantity SSU
DTS-2B RW1 yes Pure white; RAL 9010 6119244
1 piece
DTS-2B SWGR1 yes Black-grey; RAL 7021 6119246
1 piece
DTS-2B AL1 yes Aluminium painted 6119248
1 piece
Downloads

Download

No invitation to tender text is available for this product.