Note: This article is discontinued.

Deskbox DBK, 3 sockets, VGA, mini jack, 2x RJ45 Cat. 6

Item no. 6116808 | EAN 4012196486007

Product description
Product description
Foldable Deskbox with connection cable for fixed installation in a tabletop, housing made of brushed stainless steel with brush bar as cable outlet. Mounting is done via an installation opening 295 x 157 mm in the tabletop.


Equipped with:
- three black protective contact sockets of 60° plug-in direction, including 3.0 m power cable with angular connector CEE 7/7.

- one VGA 15-pin HDD socket, including 3.0 connection cable with plug.

- one audio jack socket 3.5 mm, including 3.0 connection cable with plug.

- two data technology couplings RJ45 on RJ45, 1:1, Cat. 6 shielded.


Note: Can be used in tabletops of up to 50 mm thickness.
The ready-for-connection type DBK Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Technical data

Technical data

Dimension 310x167x68
Extendable no
Foldable yes
Installation depth 68 mm
Length of the supply cable 3 m
Material Stainless steel 1.4301
Number of audio connections 1
Number of CAT 6 connections 2
Number of socket outlets with protective contact CEE 7/3 (type F) 3
Number of VGA connections 1
Product series deskbox
Surge protection no

Dimensions

Length 310 mm
All types

All types

Types Item no. Quantity SSU
DBK2-M5V D3S2K 6116808
1 piece
Downloads

Download

No invitation to tender text is available for this product.