Note: This article is discontinued. You can find the current article here: 2003725 / UP Flush-mounted electronics box 46, rectangular, with clamping area to the side

Device/connection box - UG 60 204

Item no. 2004326 | EAN 4012195290087

2004326 / UG 60 205S
46 mm
60 mm
Other
8
Product description
Product description
Device/connection socket with increased socket volume on both sides of the device installation opening to accept connection terminals. Torsion-resistant guaranteed standard combination spacing of 71 mm (to DIN 49 073-1) through snap–lock coupling. 8 Break-out openings for cables and pipes to Ø 21 mm low-lying plaster brackets, device bolt spacing 60 mm, for screw fastening with 3.2 mm self-tapping screws, with 4 screw bosses and 2 device screws, protection rating IP20.
  • STOWARZYSZENIE ELEKTRYKÓW POLSKICH, Poland
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Diameter 60 mm
Technical data

Technical data

Accessory screw clearance 60 mm
Airtight no
Colour Black
Cover Without
Cover fastening Not applicable
Device fixing Screws ,
Diameter 60 mm
Diameter, interior 60 mm
Dimension 70x110x48
Entries

8

Entry from rear no
Equipment Without
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Floor height, min. 50 mm
for pipe diameter Other
Halogen-free yes
Height 46 mm
Impact-resistant yes
Length 110 mm
Maintain electrical functions Without
Material Polystyrene
No. of entries 8
Nominal cross-section, max. 2,5 mm²
Nominal cross-section, min. 1,5 mm²
Number of switch boxes 1
Protection rating IP20
Rated voltage 400 V
Sealable no
Shape Rectangular
Support Tunnel support
Type of housing penetration Pre-marking
Type of insertion Break-out openings for cables and pipes to Ø 21 mm
Width 70 mm
With bolts yes
With nail strap no
With screening no
All types

All types

Types Height Diameter for pipe diameter No. of entries Item no. Quantity SSU
UG 60 205S 46 mm 60 mm Other 8 2004326
10 piece
Downloads

Download

Download
Download

UG 60 205S / 2004326
Download