Divisible cable gland M32, seal insert enclosed, light grey

Item no. 2024970 | EAN 4012196536627

2024970 / V-TEC TB32
M32 x 1,5
no
Light grey
Product description
Product description
The splittable cable gland V-TEC TB.. ensures - like all V-TEC glands - a secure sealing of the cable. The installation of pre-terminated cables or function cables, for example, is easy and quick, thanks to the splitting of the cable gland.

The V-TEC TB is also unbeatable when refitting an existing installation and as a "repair gland". There is no need to disassemble pre-mounted cables, it can be installed without interrupting the production process.


The gland set consists of an intermediate support, a cap nut and the seal. Of course, the split locknut is also in the scope of delivery.

The closed sealing insert provides the option of universally drilling the required sealing diameter(s). The ideal aiding tool is the pair of spreading pliers which can be used to open the sealing insert. With this tool, inserting the individual cables is quick and easy.

  • Halogen-free; without chlorine, fluorine and bromine
  • Flame resistant 650 °C
  • UV-resistant
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • RoHS-conformant
  • UKCA declaration of conformity
  • Protection rating IP 67
  • Thread metric
  • M32 entry
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Bend protection no
Colour Light grey
Dimension M32
Dimension E1 (mm) 51,5 mm
Dimension E2 45 mm
explosion-proof no
Fibre-glass reinforced no
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Flat cable gland no
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Impact-resistant yes
Material Polycarbonate
Nominal thread size 32
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -20 °C
Product series V-TEC TB
Protection rating IP67
ROHS-conformant yes
Sealing insert, multiple no
Splittable gland yes
Strain relief option yes
Thread M32 x 1,5
Thread increase 1,5 mm
Thread length 14 mm
Thread type Metric
Type of seal Sealing ring
Unstable torque 8 Nm
Version for Straight
WAF 46
WAF 1 46 mm
WAF 2 40 mm
With locknut yes

Dimensions

Dimension D 28 mm
Dimension E 51,5 mm
Dimension G M32x1,5 mm
Dimension L 41 mm
Dimension L max. 41 mm
Dimension L min. 32 mm
Dimension L1 14 mm
Dimension L2 10 mm
Dimension L3 12 mm
Height 53,5 mm
Length 46 mm
Width 51,5 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3431 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,3431 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread Sealing insert, multiple Colour Item no. Quantity SSU
V-TEC TB32 M32 x 1,5 no Light grey 2024970
5 piece
Downloads

Download

EU declaration of conformity V-TEC TB32 / 2024970 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

V-TEC TB32 / 2024970
Download