Divisible cable gland, seal insert enclosed, light grey

Item no. 2024940 | EAN 4012196536610

2024940 / V-TEC TB20
M20 x 1,5
no
Light grey
Product description
Product description
The splittable cable gland V-TEC TB.. ensures - like all V-TEC glands - a secure sealing of the cable. The installation of pre-terminated cables or function cables, for example, is easy and quick, thanks to the splitting of the cable gland.

The V-TEC TB is also unbeatable when refitting an existing installation and as a "repair gland". There is no need to disassemble pre-mounted cables, it can be installed without interrupting the production process.


The gland set consists of an intermediate support, a cap nut and the seal. Of course, the split locknut is also in the scope of delivery.
  • Halogen-free; without chlorine, fluorine and bromine
  • Flame resistant 650 °C
  • UV-resistant
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • RoHS-conformant
  • UKCA declaration of conformity
  • Protection rating IP 67
  • Thread metric
  • M20 entry
Technical data

Technical data

Bend protection no
Colour Light grey
CO₂ Footprint (GWP) Cradle-to-Gate 0,1001 kg CO₂e / 1 Piece
Dimension M20
Dimension D 16 mm
Dimension E 33,5 mm
Dimension E1 (mm) 33,5 mm
Dimension E2 29 mm
Dimension G M20x1,5 mm
Dimension L 30 mm
Dimension L max. 30,5 mm
Dimension L min. 24,5 mm
Dimension L1 10 mm
Dimension L2 8,5 mm
Dimension L3 8 mm
explosion-proof no
Fibre-glass reinforced no
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Flat cable gland no
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Height 40 mm
Impact-resistant yes
Length 30 mm
Material Polycarbonate
Nominal thread size 20
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -20 °C
Protection rating IP67
Sealing insert, multiple no
Splittable gland yes
Strain relief option no
Thread M20 x 1,5
Thread increase 1,5 mm
Thread length 10 mm
Thread type Metric
Type of seal Sealing ring
Unstable torque 2 Nm
Version for Straight
WAF 30
WAF 1 30 mm
WAF 2 27 mm
Width 29 mm
With locknut yes
All types

All types

Types Thread Sealing insert, multiple Colour Item no. Quantity SSU
V-TEC TB20 M20 x 1,5 no Light grey 2024940
5 piece
Downloads

Download

EU declaration of conformity V-TEC TB20 / 2024940 , 0.10MB , pdf
Download

V-TEC TB20 / 2024940
Download