Downpipe clip for routing Rd 8−10 mm behind pipe FS

Item no. 5351073 | EAN 4012195427032

Steel
Product description
Product description
301/S...: Downspout clip for routing round conductor immediately behind downspout

• With beading
• For round conductor Rd 8-10
• Including hex-head screw M6 x 20 and nuts M6
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Bimetal connector no
Clamping range, min. 120 mm
Dimension 120mm
explosion-proof no
Integrated round conductor guide no
Material Steel
ROHS-conformant yes
Surface Strip galvanised

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1857 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1857 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Material Item no. Quantity SSU
301 S-100 Steel 5351057
10 piece
301 S-120 Steel 5351073
10 piece
Downloads

Download

301 S-120 / 5351073
Download