Drop-out plate A2

Item no. 7164068 | EAN 4012196262038

Product description
Product description
Exit plate for installation on the rung for vertically exiting cables.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 45 mm
  • Cable ladder, side height 60 mm
  • Cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour stainless steel
Dimension B600mm
Material Stainless steel 1.4301
Plate thickness 1 mm
ROHS-conformant yes
Surface Bright, treated

Dimensions

Height 45 mm
Width 600 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,7837 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 4,7837 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Item no. Quantity SSU
LAB 20 A2 200 mm 7164017
1 piece
LAB 30 A2 300 mm 7164025
1 piece
LAB 40 A2 400 mm 7164033
1 piece
LAB 50 A2 500 mm 7164041
1 piece
LAB 60 A2 600 mm 7164068
1 piece
Downloads

Download

EU declaration of conformity LAB 60 A2 / 7164068 , 0.10MB , pdf
Download
REACH Declaration of conformity LAB 60 A2 / 7164068 , 0.12MB , pdf

Download

LAB 60 A2 / 7164068
Download