Drop-out plate LABE DD

Item no. 6220630 | EAN 4012196164172

Product description
Product description
Exit plate for installation on the rung for vertically exiting cables.

The exit plate can only be used when the rail and the rung form the end of the cable ladder.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 45 mm
  • Cable ladder, side height 60 mm
  • Cable ladder, side height 110 mm
  • Packaging made entirely from recycled cardboard
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension B300mm
Material Steel
Plate thickness 1,5 mm
ROHS-conformant yes
Surface Strip galvanised zinc/aluminium, Double Dip

Dimensions

Height 45 mm
Width 300 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,8356 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,8356 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Width Item no. Quantity SSU
LABE 20 DD 200 mm 6220622
1 piece
LABE 30 DD 300 mm 6220630
1 piece
LABE 40 DD 400 mm 6220649
1 piece
LABE 50 DD 500 mm 6220657
1 piece
Downloads

Download

Download

EU declaration of conformity LABE 30 DD / 6220630 , 0.10MB , pdf
Download

Download

LABE 30 DD / 6220630
Download