- Product description
-
Product description• "BP" system (Bundespost)
• Very good contacting properties with soft metal inlay in the bore hole
• With peg and bore for linking together
• FT version with zinc coating approx. 130 µm
• Conforms to the requirements according to VDE 0185-305 (IEC 62305) and DIN EN 62561-2
-
- Technical data
-
Technical data
Dimension 1,5m External diameter 20 mm Lightning current carrying capacity H/100 kA Material Steel Profile type Round D=20 mm Short-circuit current (50 HZ)(1 s;≤300°C) 7,9 kA Surface Hot-dip galvanised Dimensions
Dimension L 1500 mm Length 1500 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 10,1912 kg CO2e / 1 Piece CO₂ Footprint (GWP) 10,1912 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
- Downloads
-
Data sheet 219 20 BP FT / 5000947 , 0.19MB , pdfEU declaration of conformity 219 20 BP FT / 5000947 , 0.06MB , pdfREACH Declaration of conformity 219 20 BP FT / 5000947 , 0.10MB , pdfRoHS Declaration of conformity 219 20 BP FT / 5000947 , 0.13MB , pdf
Kazakhstan - English
Driving head for ST, BP and OMEX earth rods
Connection clip for earthing rod to round cables Rd 8−10
Connection clamp for earth rod on flat conductor FT
Connection clamp for earth rod, universal FT