Earth rod OMEX

Item no. 5000017 | EAN 4012195371298

20 mm
Steel
Product description
Product description
• OMEX system
• With peg and bore for linking together
• With hardened hexagonal pins
• Min. zinc coating 60 µm
• Very good contacting properties with soft metal inlay in the bore hole
• Conforms to the requirements according to VDE 0185-305 (IEC 62305) and DIN EN 62561-2

  • Lightning current-tested
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 10,3243 kg CO₂e / 1 Piece
Dimension 1,5m
Dimension D 20 mm
External diameter 20 mm
Length 1500 mm
Lightning current carrying capacity H/100 kA
Material Steel
Profile type Round D=20 mm
Short-circuit current (50 HZ)(1 s;≤300°C) 7,9 kA
Surface Hot-dip galvanised
All types

All types

Types Length External diameter Material Item no. Quantity SSU
219 20 OMEX FT 1500 mm 20 mm Steel 5000017
5 piece
219 20 OMEX FT 2000 mm 20 mm Steel 5000203
5 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Driving spike for OMEX earth rod Driving spike for OMEX earth rod 1819 20 3041204
5 piece
Driving head for ST, BP and OMEX earth rods Driving head for ST, BP and OMEX earth rods 1820 20 3042200
1 piece
Connection clip for earthing rod to round cables Rd 8−10 Connection clip for earthing rod to round cables Rd 8−10 2710 20 FT 5001218
5 piece
Connection clamp for earth rod on flat conductor FT Connection clamp for earth rod on flat conductor FT 2730 20 FT 5001404
5 piece
Connection clamp for earth rod, universal FT Connection clamp for earth rod, universal FT 2760 20 FT 5001641
5 piece
Downloads

Download

Download

219 20 OMEX FT / 5000017
Download