Earth rod V4A 20 mm

Item no. 5000858 | EAN 4012195740650

20 mm
Stainless steel
Product description
Product description
• "BP" system (Bundespost)
• Very good contacting properties with soft metal inlay in the bore hole
• With peg and bore for linking together
• Conforms to the requirements according to VDE 0185-305 (IEC 62305) and DIN EN 62561-2
• Short circuit current Ik (50 Hz), time 1 s, max. temp. 300 °C: 4.5 kA (219 20 BP V4A)
  • Lightning current-tested
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 12,3875 kg CO2e / 1 Piece
Dimension 1m
Dimension L 1000 mm
External diameter 20 mm
Length 1000 mm
Lightning current carrying capacity H1/150 kA
Material Stainless steel
Profile type Round D=20 mm
Short-circuit current (50 HZ)(1 s;≤300°C) 4,2 kA
All types

All types

Types Length External diameter Material Item no. Quantity SSU
219 20 BP V4A 1000 mm 20 mm Stainless steel 5000858
5 piece
219 20 BP V4A 1500 mm 20 mm Stainless steel 5000866
5 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Driving spike for ST and BP earth rod Driving spike for ST and BP earth rod 1819 20BP 3041212
5 piece
Driving head for ST, BP and OMEX earth rods Driving head for ST, BP and OMEX earth rods 1820 20 3042200
1 piece
Connection clip for earth rod, universal A4 Connection clip for earth rod, universal A4 2760 20 V4A 5001633
5 piece
Downloads

Download

Download

No invitation to tender text is available for this product.