Earthing clamp, type 925

Item no. 5040051 | EAN 4012195385271

2 mm
Product description
Product description
• For pipes 1/4"-1½" or Ø 11.5-48.3 mm

• Connection options: conductors to 16 mm² with connecting terminal, riveted with brass

and 1 cylinder bolt M5 x 12

• To 1½" with 2 cylinder bolts M6 x 16 (G)
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Clamping range D 3/8
Clamping range D, max. 17,2 mm
Clamping range D, min. 15,2 mm
Cross-section of cable to be connected, max. 16 mm²
Dimension 3/8"
For pipe diameter, max. 17,2 mm
For pipe diameter, min. 15,2 mm
Material Steel
Number of conductors 1
ROHS-conformant Exempt
Surface Electrogalvanised

Dimensions

Dimension A 52 mm
Dimension b 18 mm
Dimension D 17,2 mm
Dimension X 2 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1049 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1049 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension A Dimension X Clamping range D, min. Clamping range D, max. Item no. Quantity SSU
925 1/4 48 mm 2 mm 11.5 mm 13.5 mm 5040035
25 piece
925 3/8 52 mm 2 mm 15.2 mm 17.2 mm 5040051
25 piece
925 1/2 56 mm 2 mm 19.3 mm 21.3 mm 5040078
25 piece
925 3/4 62 mm 2 mm 24.9 mm 26.9 mm 5040094
25 piece
925 1 70 mm 2 mm 31.7 mm 33.7 mm 5040116
25 piece
925 1 1/4 81 mm 2 mm 40.4 mm 42.4 mm 5040132
25 piece
925 1 1/2 88 mm 2 mm 46.3 mm 48.3 mm 5040159
20 piece
Downloads

Download

Download

925 3/8 / 5040051
Download