Earthing strap, type 950

Item no. 5050057 | EAN 4012195386179

Product description
Product description
• For pipes Ø 1/4"-2"

• Connection options: conductors to 35 mm² or round conductors to Ø 6 mm

• With captive pressure strip, 2 cylinder bolts M6 x 16 and 1 hex-head screw M6 x 16

from galvanised steel, top and bottom part of clamp from die-cast zinc
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Clamping range D 3/8
Clamping range D, max. 17,5 mm
Clamping range D, min. 15,5 mm
Cross-section of cable to be connected, max. 35 mm²
Dimension 3/8"
Material Die-cast zinc
Number of conductors 1
ROHS-conformant yes
Surface Electrogalvanised

Dimensions

Dimension A 50 mm
Dimension D 17,5 mm
Dimension X 2 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,244 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,244 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension A Dimension X Clamping range D, min. Clamping range D, max. Item no. Quantity SSU
950 Z 1/4 45 mm 2 mm 12 mm 14 mm 5050030
10 piece
950 Z 3/8 50 mm 2 mm 15.5 mm 17.5 mm 5050057
10 piece
950 Z 1/2 54 mm 2.5 mm 20 mm 22.5 mm 5050073
10 piece
950 Z 3/4 61 mm 3 mm 25 mm 28 mm 5050081
10 piece
950 Z 1 66 mm 3 mm 31.5 mm 34.5 mm 5050111
10 piece
950 Z 1 1/4 78 mm 3 mm 40.5 mm 43.5 mm 5050138
10 piece
950 Z 1 1/2 84 mm 3 mm 46.5 mm 49.5 mm 5050154
10 piece
950 Z 1 3/4 88 mm 3 mm 51 mm 54 mm 5050170
10 piece
950 Z 2 96 mm 3 mm 58.5 mm 61.5 mm 5050197
10 piece
Downloads

Download

Download

950 Z 3/8 / 5050057
Download