- Product description
-
Product descriptionEdge protection ring for the open ends of LKM cable trunking.
-
- Technical data
-
Technical data
Colour Graphite black; RAL 9011 Dimension 80x80mm for plate thickness, min. 0,75 mm Halogen-free yes Material Thermoplastic elastomer Product series LKM Protection rating IP30 Protection rating IK code IK10 ROHS-conformant yes Suitable for Cable routing duct Type Injection-moulded part Dimensions
Height 82 mm Length 18 mm Width 83 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 0,0471 kg CO2e / 1 Piece CO₂ Footprint (GWP) 0,0471 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
- Downloads
-
Data sheet LKM KSR80080GRSW / 6249762 , 0.17MB , pdfEU declaration of conformity LKM KSR80080GRSW / 6249762 , 0.10MB , pdfUK Declaration of Conformity LKM KSR80080GRSW / 6249762 , 0.09MB , pdfREACH Declaration of conformity LKM KSR80080GRSW / 6249762 , 0.13MB , pdfRoHS Declaration of conformity LKM KSR80080GRSW / 6249762 , 0.13MB , pdfSelection aid Flyer LKM cable trunking , 2.00MB , pdfMounting instructions LKM-Kanal , 0.72MB , pdfNo invitation to tender text is available for this product.
Kazakhstan - English