Note: This article is discontinued. You can find the current article here: 6249742 / Edge protection ring, for cable trunking, type LKM 20020

Edge protection ring, for cable trunking, type LKM 20020

Item no. 6249842 | EAN 4012196018598

Product description
Product description
Edge protection ring for the open ends of LKM cable trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour Grey
Dimension 20x20mm
Halogen-free yes
Material Polyvinylchloride
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
Suitable for Cable routing duct
Type Injection-moulded part

Dimensions

Dimension a 24 mm
Dimension b 28 mm
Height 28 mm
Length 23 mm
Width 24 mm
All types

All types

Types Length Width Item no. Quantity SSU
KSR20020 23 mm 24 mm 6249842
5 piece
LKM KSR20020GRSW 11 mm 22 mm 6249742
5 piece
LKM KSR20020RW 11 mm 22 mm 6249656
5 piece
Downloads

Download

EU declaration of conformity KSR20020 / 6249842 , 0.10MB , pdf
Download

KSR20020 / 6249842
Download